Accelerating Innovation

914X-000 Series | 2-Piece STRIPT® Crimp Contacts

Connector Type: Wire to Board (WtB)
Technology: 2-Piece
# of Positions: 1
Current Rating Up to 8A
Voltage Rating: 600 VAC (RMS) or DC equivalent
Operating Temperature: -40°C to +125°C
Industries: Lighting, Industrial, IoT, Consumer, Transportation / Commercial Vehicles
Certifications:
SKU: 914X-000 Category:

Description

Overview:

914X-000 Series | 2-Piece STRIPT® Crimp Contacts

KYOCERA AVX continues to develop unique connectors to fill the gap in the market. The newest addition to KYOCERA AVX broadening line of wire to board solution is the Stript® 2pcs crimping contacts 9140-000 series.

The contact accommodates wire size from 22 to 28AWG and carries high current up to 8amp per contact. With its compact size with 2.4mm in width and 1.2mm in height the 9140-000 series offers a solution for customers who have space constraints.

9140-000 series has mistake-proofing design which can prevent wrong orientation assembly.

The wire retention force is up to 40N, and current rating up to 8 amp

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Low profile 2-piece mating contacts
  • Compact size with 2.4mm in width and 1.2mm in height
  • Accommodate wires from 22 to 28 AWG
  • Latching feature provides high retention force under shock and vibration
  • UL approved
  • Mistake-proofing design (polarization)
Typical Applications:
Typical Applications:
  • Commercial lighting
  • Home appliances
  • Consumer applications
  • Transportation lighting
  • Industrial applications
  • Product Specification: Refer to 201-01-244
  • Application Notes: Refer to 201-01-245

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

Resources

Catalogs
Literature