Accelerating Innovation

9150-000 Series | Parallel/Stacking – Pogo Pin Single Contact

Connector Type: Board to Board (BtB)
Technology: Compression / Battery
# of Positions: 1
Current Rating 1A
Voltage Rating:
Operating Temperature: -40°C to +125°C
Industries: Automotive, Medical, Industrial, IoT, Consumer, Transportation / Commercial Vehicles
Certifications:
SKU: 9150-000 Category:

Description

Overview:

9150-000 Series | Parallel/Stacking – Pogo Pin Single Contact

Single Pogo Pin contacts provide high cycle life in industrial and medical applications where reliability and robustness is critical. Pogo Pins provide 10,000 mating cycles and are ideal in pluggable module applications where the end customer has to handle a product daily. Pogo Pins are designed to mate with gold plated PCB pads or flat contacts in docking/cradle applications to function as the charging, data transfer or programming interface to a portable device.

The standard range single contacts provides the maximum flexibility in pin count, placement location and broad compressed stacking heights ranging from 2.0mm up to 5.5mm. The contacts are provided in standard tape and reel packaging for automatic in-line SMT placement. A disposable plastic cap facilitates vacuum pickup and then is removed after reflow soldering prior to product mating. Contacts are gold plated and incorporate high force stainless steel springs for durability and signal integrity

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Contacts range from 2.0mm to 5.5mm providing off-the-shelf availability for almost any application
  • Each contact height provides the maximum working range and compressed height tolerance possible
  • Gold plated contacts provide high reliability and signal integrity over 10,000 cycles
  • Removable pick-up cap facilitates automatic placement for SMT reflow
Typical Applications:
Typical Applications:
  • Base/Docking stations for portable electronic devices to recharge batteries or download data
  • Testing and programming of electronic modules
  • Interface to disposable medical or measurement components
Video:
Video:

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

Catalogs
Application Notes