Accelerating Innovation

9155-000 Series | Standard 2.5mm Pitch

Connector Type: Board to Board (BtB)
Technology: Compression / Battery
# of Positions: 3, 4, 5
Current Rating 3A / Contact
Voltage Rating: 125 VAC
Operating Temperature: -40°C to +125°C
Industries: Medical, Industrial, IoT, Consumer, Transportation / Commercial Vehicles
SKU: 9155-000 Category:

Description

Overview:

9155-000 Series | Standard 2.5mm Pitch

The standard battery connector is specifically designed for mobile equipment. The connectors are available in 3, 4 and 5 contact positions all on a 2.50mm pitch. The insulator height provides a 3mm spacing, with various contact nose heights from 1.20mm to 2.60mm, to provide spacing options to the end user. All contacts are stamped and are rated to 3A, with Gold plating. Parts are supplied in tape and reel for automatic pick and place. Optional retaining brackets are available to provide greater strength when connected to the PCB. Whatever your requirements, the 9155 series Battery Connector can also be customized to suit your applications.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Suitable for 5000 mechanical cycles
  • Variety of contact heights offered to suit different mechanical designs
  • Connectors can be end to end stackable
  • RoHS Compliant available
Typical Applications:
Typical Applications:
  • Mobile Phones
  • PDA
  • Medical
  • PMR
  • Industrial

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

Catalogs