Accelerating Innovation

9155-100 Series | Parallel/Stacking – Ultra-Low Profile 2.5mm Pitch Battery

Connector Type: Board to Board (BtB)
Technology: Compression / Battery
# of Positions: 2, 3
Current Rating 3A / Contact
Voltage Rating: 125 VAC
Operating Temperature: -40°C to +125°C
Industries: Automotive, Medical, Industrial, IoT, Consumer, Transportation / Commercial Vehicles
SKU: 9155-100 Category:

Description

Overview:

9155-100 Series | Parallel/Stacking – Ultra-Low Profile 2.5mm Pitch Battery

KYOCERA AVX has been leading the industry with reliable Board-to-Board (BTB) compression connectors for commercial, medical and harsh industrial applications, obtaining the very first contact patent in the early 1990’s. The broad range of connectors offers both signal contacts which support 1 Amp/contact up to 40 position as well as low pin count (LPC) power contacts up to 3 Amps/contact.

The newest addition is the Ultra Low Profile (ULP) power connector that supports a 1.3mm compressed height, the lowest on the market. Gold plated Beryllium Copper (BeCu) contacts offers the most reliable and resilient contact performance in this miniature package. The sweeping contact design offers 0.7mm deflection range, long contact wipe and in excess of 40 grams of contact force at minimum operating deflection. All combined, this connector is rated at an unbelievable 5000 mating cycles for mechanical endurance.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • High Reliability / High Cycle Life BeCu contacts for maximum system performance
  • ULP 1.3mm minimum operating height with 0.7mm “Z” axis compression/tolerance range
  • Gold plating supports a broad range applications based on reliability and environments
  • 3 Amp contact rating over a -40ºC to +105ºC operating range supports a broad application spectrum
Typical Applications:
Typical Applications:
  • Low profile power, signal, ground or shielding requirements
  • Repeatable/Pluggable module or battery pack requirements
  • Low profile flex circuit to PCB applications
  • Portable devices

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

Catalogs