Accelerating Innovation

9155-200 Series | Battery – Reduced 2.5mm Pitch

Connector Type: Board to Board (BtB)
Technology: Compression / Battery
# of Positions: 2, 3, 4, 5
Current Rating 3A / Contact
Voltage Rating: 125 VAC
Operating Temperature: -40°C to +125°C
Industries: Automotive, Medical, Industrial, IoT, Consumer, Transportation / Commercial Vehicles
SKU: 9155-200 Category:

Description

Overview:

9155-200 Series | Battery – Reduced 2.5mm Pitch

The newest product in AVX’s Interconnect family of battery connectors saves 50% in volume over the initial 9155 series compression connectors as illustrated in the photograph. These connectors are rated at a full 3 amps per contact on 2.5mm centers. Sizes range from 2 positions through 5 positions and are end to end stackable.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • 2.4mm insulator height
  • 3 amps/contact
  • Large SMT mounting area for positive mechanical attachment
  • 5k mating cycles
  • End-to-end stackable
Typical Applications:
Typical Applications:
  • Cellular Phones
  • Handheld Devices
  • Industrial Modules
  • Medical Electronics
Video:
Video:

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

Catalogs