Accelerating Innovation

9155-500 Series | Right Angle 2.5mm Pitch

Connector Type: Board to Board (BtB))
Technology: Compression / Battery
# of Positions: 2-5
Current Rating 3A / Contact
Voltage Rating: 125 VAC
Operating Temperature: -40°C to +125°C
Industries: Automotive, Medical, Industrial, IoT, Consumer, Transportation / Commercial Vehicles
SKU: 9155-500 Category:

Description

Overview:

9155-500 Series | Right Angle 2.5mm Pitch

KYOCERA AVX extends the battery connector range with the addition of a low profile 2.5mm pitch right angle connector. This connector is offered in 2 to 5 positions and is rated at 3 amps. The connector’s design is small and compact to minimize its profile yet functionally stable having a contact point at 2.20mm above the PCB.

The unique design of this stamped contact allows for a maximum insulator height of 4.0mm which makes it size compatible with more expensive pogo pin style battery connectors.

The complete family of battery connectors from KYOCERA AVX offer all of the same advantages; Beryllium Copper base material for enhanced contact performance, a full 3 amp current rating, selective gold plating for 5000 mating cycles and high temperature plastic for RoHS soldering.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Reliable stamped contact with coined nose
  • Full 1.5mm nose deflection for large operating range
  • Two anchor tabs for mechanical stability
  • 5000 cycle durability rating
  • Minimized X, Y and Z package dimensions
Typical Applications:
Typical Applications:
  • Mobile Phones
  • Digital Music Players
  • Any Handheld Device
Video:
Video:

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

Catalogs