Accelerating Innovation

9155-600 Series | Parallel/Stacking – Low Profile Single Contact

Connector Type: Board to Board (BtB)
Technology: Compression / Battery
# of Positions: 1
Current Rating 3A
Voltage Rating: UL 300V
Operating Temperature: -40°C to +125°C
Industries: Automotive, Medical, Industrial, IoT, Consumer, Transportation / Commercial Vehicles
Certifications:
SKU: 9155-600 Category:

Description

Overview:

9155-600 Series | Parallel/Stacking – Low Profile Single Contact

Designers for ruggedized connectors to meet harsh environments continue to look for new products which will reduce size and cost without jeopardizing performance. The new Ultra-Low Profile (ULP) compression contact from surface mounts to a PCB and provides a reliable compression connection to the mating board, even under extreme shock and vibration applications. With over 20 years of 1-Piece compression contact experience, this innovative contact offers full connector performance functionality at the individual contact level. Thus, allowing single contacts to be placed in any location or position on a PCB.

The high force beryllium copper contact is gold plated to maximize reliability and signal integrity. The current offering has two contacts with nominal heights of 1.0mm and 1.5mm. Add in the “Z” axis tolerance range and the compressed height covers 0.75mm up to 1.75mm. The contacts are supplied in tape and reel for easy SMT placement.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Reliable gold plated Beryllium Copper contacts for high cycle life and signal integrity up to 1000 cycles
  • Tape and reel packaged for automated SMT placement
  • Sweeping beam design for pluggable/module applications
  • Three gold plating options to match end product environmental or expected life requirements
Typical Applications:
Typical Applications:
  • Industrial/Ruggedized handheld or portable devices
  • BTB connection for any traditional power or signal application
  • Ground connections between PCBs or housings
Video:
Video:

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

Catalogs
Application Notes