Accelerating Innovation

9159-300 Series | Linking Contact System: BTB

Connector Type: Board to Board (BtB)
Technology: 2-Piece
# of Positions: 1
Current Rating 9A
Voltage Rating: 300 VAC
Operating Temperature: -40°C to +125°C
Industries: Automotive, Lighting, Industrial, IoT, Consumer, Transportation / Commercial Vehicles
Certifications:
SKU: 9159-300 Category:

Description

Overview:

9159-300 Series | Linking Contact System: BTB

STRIPT™ or naked contacts have been proven to provide high performance at a lower cost structure than traditional insulated connectors. Adding to the list of UL certified contacts already on the market from KYOCERA AVX, the new high spring force “C-Clip” designed SMT contact can be linked together with a bridging contact to provide ultra reliability in linear BTB connections. In addition to robustness, this three piece component set absorbs mating tolerances between the boards and can handle 20 amps of continuous current.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Fatigue resistant phosphor bronze material which generates and maintains high mating forces
  • Integral dimples on the “joining” connector contact provides positive retention in the c-clip contact
  • Center placed attachment tang prevents the bridge contact from moving forward or backwards
Typical Applications:
Typical Applications:
  • Linear LED Board-to-Board connections
  • Co-Planar PCB mating

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

Catalogs