Accelerating Innovation

9159-550 Series | Perpendicular Mother/Daughter – Vertical Top Entry Card Edge

Connector Type: Board to Board (BtB)
Technology: Card Edge
# of Positions: 2, 3, 4, 5, 6
Current Rating 2A / Contact
Voltage Rating: 300 VAC
Operating Temperature: -40°C to +125°C
Industries: Automotive, Medical, Lighting, Industrial, IoT, Consumer, Transportation / Commercial Vehicles
Certifications:
SKU: 9159-550 Category:

Description

Overview:

9159-550 Series | Perpendicular Mother/Daughter – Vertical Top Entry Card Edge

KYOCERA AVX continues to develop unique connectors to fill the gap in the industrial market, specifically as it relates to low pin count requirements. The newest addition to KYOCERA AVX’s broadening line of one piece card edge connectors is the 2p-6p top entry version which complements the bottom entry version released last year. This new configuration will allow small perpendicular daughter cards to be plugged in from the top side of the main board. The single connector option offers an alternative to the more traditional and costly two piece solution.

This small connector is packed with several key features that provide significant functionality in a broad range of robust industrial applications. The contact system is gold plated for enhanced reliability, signal integrity and full 2A/contact current rating. The PCB board opening is dual slotted to accept either a 0.8mm or 1.6mm thick daughter card within the same connector body.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • 2 Amp per contact current rating meets robust industrial application requirements
  • Removable pick and place cap supports robotic placement and SMT termination
  • Gold plated BeCu contact system for high reliability in harsh environments
  • Accepts both 0.8mm and 1.6mm PCBs for added design options
Typical Applications:
Typical Applications:
  • Provides a one piece connector solution for low pin count perpendicular PCB mating in industrial applications
  • Facilitates easy plug ability for small module/programming cards

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

Catalogs