Accelerating Innovation

9159-600 Series | Dual Row Inverted Thru Board Card Edge

Connector Type: Board to Board (BtB)
Technology: Card Edge
# of Positions: 4, 6, 8, 10, 12
Current Rating 1.25A – 2A
Voltage Rating: 300 VAC (RMS) or DC Equivalent
Operating Temperature: -40°C to +125°C
Industries: Automotive, Medical, Lighting, Industrial, IoT, Consumer, Transportation / Commercial Vehicles
Certifications:
SKU: 9159-600 Category:

Description

Overview:

9159-600 Series | Dual Row Inverted Thru Board Card Edge

KYOCERA AVX Interconnect continues to develop unique connectors to fill the gap in the market. The newest addition to KYOCERA AVX’s broadening line of one piece card edge connectors is the 4p-12p Dual Row Inverted version 9159-600, which is extension of popular single row version 9159-500. This new configuration with staggered dual row contacts will allow doubled number of positions in similar size of the connector.

This small connector is packed with several key features that provide significant functionality in a broad range of applications. The proven contact system is gold plated for enhanced reliability, signal integrity and up to 2A/contact current rating. The connector is designed for mating PCB board with 1.6mm thickness and gold plated pads.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Up to 2-Amps per contact current rating meets robust application requirements
  • Doubled number of positions with dual row solution
  • Gold plated BeCu contact system for high reliability in harsh environments
  • Low profile thru board design does not interfere with LEDs, etc
Typical Applications:
Typical Applications:
    Provides a one piece connector solution for perpendicular PCB mating in applications:
  • Automotive
  • Industrial
  • Lighting

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

Catalogs
Literature