Accelerating Innovation

9162-000 Series | SIM Card Connector

Connector Type: Specialty
Technology: Memory
# of Positions: 6
Current Rating 0.5A / Contact
Voltage Rating: 50 VAC
Operating Temperature: -55°C to +80°C
Industries: Industrial, Consumer
SKU: 9162-000 Category:

Description

Overview:

9162-000 Series | SIM Block

The standard SIM connector is specifically designed for handheld devices requiring secure subscriber identification. The connectors are available in a standard 6 pin configuration on a 2.54mm pitch with a 0.8mm height. Contacts are stamped, gold plated, rated at 0.5A, and 5000 mechanical cycles. Our contact design is specifically rounded to avoid any possible damage during and after card insertion to the card itself, assuming normal use. The design also incorporates protection features to avoid contact damage during this operation such as contact snagging. Please contact the appropriate sales office for further details.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Produced for use with both full ISO cards and mini SIM cards
  • The insulator is molded from high temperature plastic enabling the connector to be used in convection or infrared soldering processes
  • Supplied on tape and reel packaging for pick and place assembly
  • RoHS Compliant
Typical Applications:
Typical Applications:
  • Cellular Phones
  • Radios

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

Catalogs