Accelerating Innovation

9162-200 Series | Slide-In SIM

Connector Type: Specialty
Technology: Memory
# of Positions: 6
Current Rating 0.5A / Contact
Voltage Rating: 50 VAC
Operating Temperature: -55°C to +105°C
Industries: Industrial, Consumer
SKU: 9162-200 Category:

Description

Overview:

9162-200 Series | Slide-In SIM

The standard SIM connector is specifically designed for handheld devices requiring secure subscriber identification. Following on from the introduction of our standard SIM block with an offering of 3 standard heights, 0.80mm, 1.60mm, or 2.40mm, KYOCERA AVX is now adding another standard to the 9162 series SIM connectors, the slide-in SIM. Unlike SIM blocks which require SIM card guides to aid insertion, removal and retention of the SIM card, the slide-in SIM has guides as part of the connector mold design. Contacts are stamped, gold plated, rated 0.5A, and 5000 mechanical cycles. Our contact design is specifically rounded to avoid any possible damage during and after card insertion to the card itself, assuming normal use. The design also incorporates protection features to avoid contact damage during this operation such as contact snagging.
Please contact the appropriate sales office for further details of this service.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Produced for use with mini SIM cards
  • The insulator is molded from high temperature plastic enabling the connector to be used in convection or infrared soldering processes
  • Supplied on tape and reel packaging for pick and place assembly
  • The all plastic design, assuming normal use prevents damage to the SIM card on insertion
  • Optional SMT contact size:
    – Standard SMT contact size – 1.60mm x 1.60mm
    – Narrow SMT contact size – 1.05mm x 0.60mm
  • RoHS Compliant available
Typical Applications:
Typical Applications:
  • Cellular Phones
  • Radios

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

Catalogs