Accelerating Innovation

9162-300 Series | Locking SIM

Connector Type: Ethernet, FFC / FPC, Specialty, Board to Board (BtB), Wire to Board (WtB), Wire to Wire (WtW)
Technology: Insulation Displacement (IDC), Poke-Home, 2-Piece, Card Edge, Compression / Battery, Memory, Input/Output (I/O), Fine Pitch, Splice, DIN, Rack & Panel, Single-Pair Ethernet (SPE), Shield Locks
# of Positions: 6
Current Rating 0.3A / Contact
Voltage Rating: 30 VAC
Operating Temperature: -55°C to +125°C
Industries: Industrial, Consumer
SKU: 9162-300 Category:

Description

Overview:

9162-300 Series | Locking SIM

The locking SIM is for 9162 Slide-IN & 9162 SIM/microSD; it accepts GSM standard 11.11 cards, is a secure locking latch mechanism. The locking SIM 9162-300 is robust, and has a good resistance against shock and vibration. The SIM installed height is 1.50mm, and it’s polarized to eliminate improper insertion of the card.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • SMT with locking hinged guide
  • 2.50mm connector height
  • Selective gold on mating surface/tin on solder tails
  • Tape and reel packaging
Typical Applications:
Typical Applications:
  • Cellular Phones
  • Radios

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

Catalogs