Accelerating Innovation

9162-500 Series | SIM/Micro SD Combination

Connector Type: Ethernet, FFC / FPC, Specialty, Board to Board (BtB), Wire to Board (WtB), Wire to Wire (WtW)
Technology: Insulation Displacement (IDC), Poke-Home, 2-Piece, Card Edge, Compression / Battery, Memory, Input/Output (I/O), Fine Pitch, Splice, DIN, Rack & Panel, Single-Pair Ethernet (SPE), Shield Locks
# of Positions: 6
Current Rating 0.3A / Contact
Voltage Rating: 15 VAC
Operating Temperature: -55°C to +70°C
Industries: Industrial, Consumer
SKU: 9162-500 Category:

Description

Overview:

9162-500 Series | SIM/Micro SD Combination

The SIM/Micro SD Combination: 9162-500 is a six position slide-in SIM connector and push-push microSD connector. This product allows two cards to be inserted into the same connector, and there is a card detect switch on the microSD.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Space saving connector combination
  • Integrates 2 connectors into 1
  • Contact Plating: Gold
  • Insulator molded from LCP UL94 V-0
  • Low profile 1.50mm to SIM
  • 2.70mm connector height
Typical Applications:
Typical Applications:
  • Cellular Phones
  • Radios

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

Catalogs