Accelerating Innovation

9179-000 Series | IDC Splice Connector

Connector Type: Wire to Wire (WtW)
Technology: Splice
# of Positions: 1
Current Rating 7A-13A (Depending on Wire Gauge)
Voltage Rating: 600VAC (RMS) or DC Equivalent
Operating Temperature: -40°C to +125°C
Industries: Lighting, Industrial, IoT, Consumer, Transportation / Commercial Vehicles
Certifications:
SKU: 9179-000 Category:

Description

Overview:

9179-000 Series | IDC Splice Connector

KYOCERA AVX continues to develop unique connectors to fill gaps in current market offerings. Our newest addition that broadens our line of Wire-To-Wire solutions is the 9179 Splice Connector. The 9179 Splice Connector utilizes IDC or Insulation Displacement technology to terminate (splice) two wires together. The Wire-To-Wire 9179 Splice IDC Connector is packed with key features that provide significant functionality in a broad range of applications. Suitable with solid or stranded wires, this connector supports a mixed combination of wire gauges ranging from 18 to 24 AWG. The 9179 Splice IDC Connector’s design requires no special tooling for easy wire termination in the field and allows for wire insertion from one side or both sides. Rated to UL94V-0 at up to 13A per contact, the small form factor of the 9179 series’ housing is made of glass-filled thermoplastic and is also compatible with potting.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • IDC contact provides a gas-tight connection for long term reliability
  • Tested to levels of shock, vibration, and temperature cycling for enhanced reliability
  • Supports a combination of wire gauges ranging from 18 to 24 AWG including color coding
  • No special tooling required for easy installation in the field
  • Compatible with potting
  • Allows for wire insertion from one side or both sides
Typical Applications:
Typical Applications:
  • Industrial
  • Lighting
  • Consumer & Automotive Wire-To-Wire terminations
  • Replacement of traditional splicing solutions
  • Oil & Gas Down Hole Drilling

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

Resources

Catalogs
Fast Facts