Accelerating Innovation

9188-000 Series | Parallel/Stacking – Staggered Stacker

Connector Type: Board to Board (BtB)
Technology: Compression / Battery
# of Positions: 4, 6, 8
Current Rating 1A / Contact
Voltage Rating: 125V (Based on placement distance)
Operating Temperature: -55°C to +125°C
Industries: Automotive, Medical, Industrial, IoT, Consumer, Transportation / Commercial Vehicles
SKU: 9188-000 Category:

Description

Overview:

9188-000 Series | Parallel/Stacking – Staggered Stacker

The SOLO series 9188 is a one-piece connector used to connect two PCBs in a cost effective manner. A standard range is available with 4, 6, 8 staggered contacts to suit stack heights of 1.1mm to 2.1mm. SOLO Stacker is designed for PCB surface mounting and is supplied in tape and reel packaging. Gold plated pads on the mating PCB or suitable flex circuits provide connection between the two boards.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:

    Single piece connector – no mating half required to connect two boards together which means:

  • Reduced assembly time
  • Only one part to purchase and stock
  • Due to the unique contact design, the mating device does not have to be parallel
  • Helps reduce tolerance accumulation within system
Typical Applications:
Typical Applications:
  • Phones
  • Scanners
  • Radios
  • Medical Diagnostic
  • Security Devices

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

Catalogs