Accelerating Innovation

9286-250 Series | Reduced Junction Box Connector 18-24 AWG

Connector Type: Wire to Wire (WtW)
Technology: Poke-Home
# of Positions: 4, 6, 8
Current Rating 4A-8A (Depending on Wire Gauge)
Voltage Rating: 300 VAC
Operating Temperature: -40°C to +130°C
Industries: Lighting, Industrial, IoT, Consumer, Transportation / Commercial Vehicles
Certifications:
SKU: 9286-250 Category:

Description

Overview:

9286-250 Series | Reduced Junction Box Connector 18-24 AWG

The reduced 9286-250 series of junction connectors expands on the already proven 9286 poke-home discrete WTW family of connectors, but in a smaller package size. Junction box connectors electrically connect each of the inserted wires together, similar to a branch or splitter application but with multiple outputs. The development of an active stainless steel spring contact eliminates the need for push button activation to insert and remove wires which offers a significant cost savings. The mechanical properties of this contact provide maximum wire retention across a broad range of solid and stranded wire gauges, making this connector very versatile in field installations.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Simple strip and poke-home wire insertion with twist and pull wire extraction
  • High spring force stainless steel contact maximizes cost, strength, and flexibility
  • Accepts 18-24 AWG solid and stranded wires
  • Expanded size offering to allow up to 8 wires to be connected together
Typical Applications:
Typical Applications:
  • Industrial Machine Controls; motors, drives, solenoids, sensors, fans, pumps, etc.
  • Commercial Buildings; controls, security, fire, and sensors
  • Smart Grid; meters, breakers, and panels
  • SSL/LED; fixtures, signage, and streetlights

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

Catalogs
Application Notes