Accelerating Innovation

9296-600 Series | Standard Vertical Top Entry 18-22 AWG

Connector Type: Wire to Board (WtB)
Technology: Poke-Home
# of Positions: 1
Current Rating 6A-8A (Depending on Wire Gauge)
Voltage Rating: 600 VAC (RMS) or DC Equivalent
Operating Temperature: -40°C to +130°C
Industries: Lighting, Industrial, IoT, Consumer, Transportation / Commercial Vehicles
Certifications:
SKU: 9296-600 Category:

Description

Overview:

9296-600 Series | Standard Vertical Top Entry 18-22 AWG

Vertical poke-home connectors were introduced into the market several years ago to provide a reliable, yet cost effective discrete wire-to-board termination in perpendicular applications. These were designed to connect the gap between inconsistent and challenging hand soldering of wires and costly 2-piece connector systems in low pin count applications.

This latest connector was developed specifically to support 18 to 22AWG solid or stranded wire terminations used in power supply, LED driver and industrial control products where PCB space is limited. This new 9296 connector offers a robust single beam contact which securely captures and retains the wire in a 23% smaller package size over previous versions.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Pre-Plated phosphor bronze contact material provides excellent spring performance with high fatigue and corrosion resistance
  • The single stamped and formed box contact maximizes board attachment and wire capture strength
  • Integral molded in flange provides a generous vacuum pick-up point for automated SMT placement
  • UL approved color range to match individual wires for easy and accurate final product assembly
Typical Applications:
Typical Applications:
  • Replace inconsistent hand soldered perpendicular wire terminations onto PCB’s in: Power Supplies, LED Drivers, & Industrial/Motor Controls
  • Offer a simple and cost reduced solution to existing 2-Piece connector systems
Video:
Video:

Vertical Poke-Home Connector 9296-600 Series

Please accept YouTube cookies to play this video. By accepting you will be accessing content from YouTube, a service provided by an external third party.

YouTube privacy policy

If you accept this notice, your choice will be saved and the page will refresh.

Vertical Poke-Home Connector 00-9296-553 Series

Please accept YouTube cookies to play this video. By accepting you will be accessing content from YouTube, a service provided by an external third party.

YouTube privacy policy

If you accept this notice, your choice will be saved and the page will refresh.

Industrial Connectors Overview

Please accept YouTube cookies to play this video. By accepting you will be accessing content from YouTube, a service provided by an external third party.

YouTube privacy policy

If you accept this notice, your choice will be saved and the page will refresh.

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

Catalogs