Land Grid Array (LGA) Capacitors | KGA Series


KGA Series | Land Grid Array (LGA) Capacitors

Features & Benefits
  • 0204 and 0306 sizes utilizing X7R, X7S, X6S or X5R dielectrics with options to have up to 8 terminals
  • Voltage Ratings: 4, 6.3, 10V
  • Capacitance Range: 0.01µF (min) – 2.2µF (max)
Typical Applications
  • Microprocessors/CPUs
  • Graphics Processors/GPUs
  • Chipsets
  • FPGAs
  • ASICs

Land Grid Array (LGA) capacitors are based on the first Low ESL MLCC technology created to specifically address the design needs of current day Power Delivery Networks (PDNs). This is the 3rd low inductance capacitor technology developed by KYOCERA AVX. LGA technology provides engineers with new options. The LGA internal structure and manufacturing technology eliminates the historic need for a device to be physically small to create small current loops to minimize inductance. New designs that would have used 8 terminal IDCs are moving to 2 terminal LGAs because the layout is easier for a 2 terminal device and manufacturing yield is better for a 2 terminal LGA versus an 8 terminal IDC. There are new multi-terminal LGA product families that will provide even more attractive options for PDN designers.

Part Number Information

Part Number Information

LGA Low Inductance Capacitors
KGA Series | LGA Low Inductance Capacitors
» View Historical P/N Information

Spice Models