Features & Benefits
- Compact, low profile 0402 case size
- Ultra-low Capacitance <1pF
- Low loss
Typical Applications
- Antennas
- Optics
- HDMI
- RF circuits
- FlexRay
- Portable device
- Analog sensors
KYOCERA AVX Sub pF AG series varistors offer bi-directional ESD protection with ultra-low <1pF capacitance to minimize signal distortion in high speed data lines and other circuits that are sensitive to capacitance. Sub pF devices provide excellent response time to ESD strikes to protect sensitive circuits from over voltage conditions. The development of new information processing technologies call for ever increasing digital system speeds. Higher speeds necessitate the use of ultra-low capacitance values in order to minimize signal distortion.
Available in compact 0201 and 0402 low profile packages, working voltage 10 – 18Vdc and type capacitance 0.47 to 0.8pF. Operating temperature range is -55°C to +125°C. Parts offer excellent lead free solderability thanks to Ni Barrier/100% Sn termination.