Features & Benefits
- Rated at 150°C
- AEC Q200 qualified
- ESD rating to 25kV (HBM ESD Level 6)
- EMI/RFI attenuation in off state
- Very Low Leakage
Typical Applications
- Under hood
- High temperature applications
- Bus Interface Protection
- CAN Bus
- BCM, TCU
- Capacitance sensitive applications
KYOCERA AVX High Temperature Low Leakage Multi-Layer Varistors are designed for underhood and high temperature applications where low leakage component is required. Parts are tested, qualified and specified to 150ºC. The MLV advantage is EMI/RFI attenuation in the off state. This allows designers the ability to to combine the circuit protection and EMI/RFI attenuation function into a single highly reliable device.
Available in 0603 case size, working voltage 32Vdc, leakage <1µA and typical capacitance 10pF. Operating temperature range is -55°C to +150°C with no derating. Parts offer excellent lead free solderability thanks to Ni Barrier/100% Sn termination.
Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Part Number Information
Part Number Information
Technical Information
Technical Information – Click to Download
Spice Models