Features & Benefits
- AEC-Q200 Qualified
- Very Low Capacitance
- Low insertion loss
Typical Applications
- RF circuits
- Sensors
- Data lines
- High-speed signal transmission lines
AntennaGuard Series Low Capacitance Varistors are AEC-Q200 qualified and designed for reliable bi-directional circuit protection against transient overvoltages in RF circuits and other capacitance sensitive applications. These low capacitance values have low insertion loss, low leakage current and unsurpassed reliability compared to diode options. These advantages combined with size advantages and bi-directional protection make the AntennaGuard the right choice for automotive applications including RF circuits, sensors, high-speed signal transmission lines, etc.
Available in 0402 and 0603 case sizes, working voltage 18Vdc and capacitance ratings of 2, 3 and 12pF. Operating temperature range is -55°C to +125°C with no derating. Parts offer excellent lead free solderability thanks to Ni Barrier/100% Sn termination however PdAg termination for hybrid assembly is also available upon request.