5655 Series | 0.5mm Pitch


Features & Benefits
  • Contact Material: Copper alloy
  • Insulator Material: Heat-resistant plastic
  • Operating Temperature Range: -40 to +125°C
  • RoHS compliant and Halogen-free
  • Packaged in tape and reel: 800 or 1,000 pieces/reel

5655 Series connectors feature a stacking height of just 4mm, and a proprietary floating structure optimized for high-speed data transmission. The connectors are also available in larger dimensions to serve a wide range of design requirements. The connectorsʼ dual-point contact structure ensures excellent contact reliability. Additionally, the connectorsʼ mold-style cavity shape reduces breakage when connecting or disconnecting to ensure durability. The connectors can operate in extreme temperatures from -40 to +125ºC, and they comply with the MIPI D-PHY standard (2.5Gbps) for a high-speed transmission interface.

Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Part Number Information
Part Number Information

5655 Series
» Click to View

Video Library
Video Library


For More Detailed Information
Click to Visit Kyocera Electronics Website