Features & Benefits
- Supports 16 to 18 AWG, solid or stranded wires
- Only 1 part number on the BOM (Wire-to-Wire version)
- Simple strip and poke-home wire insertion with twist and pull wire extraction
- Easy installation and mating locking feature
- Operating Temperature: -40°C to +130°C
- Storage Temperature: -40°C to +60°C
- Voltage Rating: 600 VAC (RMS) or DC Equivalent
- Current Rating:
7 Amp / Contact for 16AWG
6 Amp / Contact for 18AWG - Durability : Wire replacement – 3 cycles
- Connector mate/unmate – 20 cycles
- UL Approved
Typical Applications
- Industrial Wire-To-Wire
- Industrial Wire-To-Board
- Field termination
KYOCERA AVX is expanding its product offering with the 9288-000 series of Hermaphroditic connectors. This two-piece wire-to-wire and wire-to-board solution utilizes our proven Poke-Home technology for easy wire installation in the field. Wire-to-wire termination is performed using two identical parts mating with each other, resulting in only one part number on the bill of materials. Wire-to-board connection is accomplished with the same part as with wire-to-wire but mating to an SMT version soldered to the PCB.
The 9288-000 series features plastic latches for good mechanical retention. Available from 2 to 4 positions with a wire gauge range of 16 to 18 AWG, solid or stranded wires, on a 5mm pitch. There are two housing color options (orange or white) and plating is tin over nickel.