Discrete Thin Film Resistors
Our discrete resistors are single thin film resistors made with high reliability processes and materials and available in multiple termination types. AVX Precision resistors are key when size is critical and precision values are needed to meet design requirements. Our laser-trimmed resistors are available and can be manufactured to meet essential design requirements. Thin-film passive components with extremely tight electrical and physical characteristics. In addition to the tight parametric tolerances gained from tight line widths, several other electrical performance advantages can be optimized.
LITERATURE
RF/MICROWAVE
MORE