Tuning – FAI (RoHS Compliant)


FAI
Features & Benefits
  • Voltage Range: 60Vrms to 500Vrms
  • Capacitance Range: 110nF to 60uF
  • Bolt-In, Water Cooled
Typical Applications
  • These capacitors have been designed principally for:
    low and medium frequency applications
    (10 kHz to 500 kHz)

The FAI series uses metallized polypropylene dielectric specifically designed for very high reactive power. The FAI’s special design gives to this series a very low level of stray inductance and gives a durable mechanical design for industrial applications. This water cooled capacitor with fin edges is able to handle large frequencies for the primary application of induction heating.

Datasheet / Catalog
Technical Information
Technical Information – Click to Download
Part Number Information

Part Number Information

FAI (RoHS Compliant)
» Click to View

Technical Papers
Technical Papers – Click to Download