Features & Benefits
- Meets or exceeds applicable portions of Mil-PRF-28861
- Circuits available C, L, and π
- Current ratings up to 15 amps
Typical Applications
- Satellite Telecommunications
- Instrumentation
- Radar
- Microwave
This style offers effective filtering from 500 KHz to 26 GHz depending on size. Epoxy sealed on both ends, this series provides barrier protection. Custom packages or bracket assemblies utilizing this feedthrough can be furnished to your specification.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information
Contact [special-contact-link] for information on custom products.