Features & Benefits
- Undertab Terminations Layout:
– High Volumetric Efficiency
– High PCB Assembly Density
– High Capacitance in Smaller Dimensions - 3x reflow 260°C Compatible
- 100% Surge Current Tested
- Consumer Applications (e.g. PCMCIA/USB Wireless Express Cards, Mobiles, MP3 etc.)
- 3 Case Sizes Available
- CV Range: 47-220μF / 4-10V
Typical Applications
- Mobile Phones
- Tablets
- MP3/4 Players
KYOCERA AVX offers the TLN Undertab Series of Tantalum Solid Electrolytic Chip Capacitors. The Undertab termination style offers terminations that do not protrude outside the outline of the case, as opposed to traditional “J” leads. This feature results in high volumetric efficiency, high PCB assembly density, and high capacitance in smaller dimensions.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information
Technical Papers
Technical Papers- Click to Download
- Basic Tantalum Capacitor Technology
- Voltage Derating Rules for Solide Tantalum and Niobium Capacitors
- Surface Mount Tantalum Capacitor Applications Information
- Reverse Voltage Behavior of Solid Tantalum Capcitors
- Glossary of Terms Used in the Tantalum Industry
- Investigation Into the Effects of Connecting Tantalum Capacitors in Series
- Application Guidelines on IR Reflow of Surface Mount Solid Tantalum Capacitors
- Equivalent Circuit Model for Tantalum and Niobium Oxide Capacitors for use in Simulation Software
- Equivalent Series Resistance of Tantalum Capacitors
Spice Models / Software