600 Series | Ultra-Low ESR, NPO Multilayer Capacitors (MLCs)

KYOCERA AVXs 600 Multilayer Capacitor Series offers superb performance in the most demanding RF / Microwave applications requiring consistent and reliable operation. The combination of highly conductive metal electrode systems, and low loss propriety dielectrics, yields Ultra-Low ESR. Superior performance makes KYOCERA AVXs 600 Series your best choice for a wide range of RF and Microwave applications.
SeriesPDFCap. Value
Range (pF)
Dielectric
Material
TCC (ppm/°C)
(-55° to + 125°C)
Typical ESR (Ohms) Cap. (pF)Series
Resonance
(MHz)
Working
Voltage
(WVDC)
max.
Case Size
Footprint
in. (mm)
Cap.
(pF)
30 MHz150 MHz500 MHz1000 MHz
600L0.1 to 27Ultra-Low ESR,
High Q (NPO)
0 ±30
1——0.0740.07411,310200.040 x.020
(1.02 x 0.51)
10——0.0540.0724,230
27——0.0630.0862,780
600F0.1 to 240Ultra-Low ESR,
High Q (NPO)
0 ±30
1——0.0700.0849,050250.079 x.049(2.00 x 1.25)
10——0.0620.0783,910
100——0.0550.0782,010
240—————
600S0.1 to 100Ultra-Low ESR,
High Q (NPO)
0 ±30
1——0.1200.11710,500250.063 x.032
(1.60 x 0.81)
10——0.0580.0705,150
100—0.0340.0430.0701,200