Accelerating Innovation

1001312-01 – Wi-Fi / Bluetooth / Zigbee Ceramic Antenna Evaluation Board

Antenna Type:Evaluation Board
Technology:WiFi / Bluetooth / WLAN / BLE / ZIGBEE
Band:802.11 b/g
Frequency:2400-2485 MHz
Peak Gain:1.88 dBi
Efficiency:62%
Size (mm):55.0 x 25.0
Mounting:Connector
Evaluation Board P/N:1001312-01
Associated Antenna:1001312
SKU: 1001312-01 Category:

Description

This series of ceramic Isolated Magnetic Dipole™ (IMD) antennas deliver on the key needs of device designers for higher functionality and performance in smaller/thinner designs.

Real-World Performance and Implementation

Ceramic antennas may look alike on the outside, but the important difference is inside. Other antennas may contain simple PIFA or monopole designs that interact with their surroundings, complicating layout or changing performance with use position. These antennas utilize patented IMD technology to deliver a unique size and performance combination.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or send inquiry to antenna.info@kyocera-avx.com