Accelerating Innovation

A9002137 – Ultra-Small Automotive GNSS L1 / L2 / L5 / L6 Chip Antenna

Antenna Type:Internal (On Board)
Technology:GNSS
Band:L1 / L2 / L5 / L6
Frequency:1575.2 MHz / 1227.6 MHz / 1176.45 MHz
Peak Gain:Various Depending on Frequency – Refer to Datasheet
Average Efficiency:Various Depending on Frequency – Refer to Datasheet
Size (mm):1.00 x 0.55 x 0.40
Weight (grams):< 0.001
Mounting:SMT
Antenna P/N:A9002137
SKU: A9002137 Category:

Description

KYOCERA AVX A-Series automotive antennas deliver on the key needs of device designers for higher functionality. KYOCERA AVX has completed rigorous testing to qualify the A-series
antennas for automotive applications. Although the AEC-Q200 standard does not include antenna products, all testing has been done following applicable AEC-Q200 requirements and procedures as closely as possible. Customers must provide additional quality requirements, if any, to drive additional compliance testing.